This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
MIKROE RTC 5 Click
DEV-20367
MIKROE RTC 5 Click
SKU: DEV-20367
In stock
SKU
DEV-20367
RTC 5 Click carries MCP79510, a real-time clock/calendar with an SPI interface (mikroBUS™ MISO, MOSI, SCK and CS pins).
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
RTC 5 Click carries MCP79510, a real-time clock/calendar with an SPI interface (mikroBUS™ MISO, MOSI, SCK and CS pins); along with a programmable interrupt for system output. The clock frequency is derived from an onboard 32.768KHz oscillator. For backup power, RTC5 Click has a coin-cell Lithium polymer battery connector. The chip has 64-bytes of battery-backed SRAM and 1 kbit of EEPROM for storing data, along with 128 bits of protected space for storing a unique ID. The clock/calendar automatically compensates for leap years and months shorter than 31 days. The board is designed to use a 3.3V power supply only.
Similar Items
Features & Specs
- Interface: GPIO, SPI
- Compatibility: mikroBUS™
- Dimensions: 42.9 x 25.4mm
- Input Voltage: 3.3V, 5V
Documentation
Customer Reviews

MIKROE RTC 5 Click
DEV-20367
Stock and Customer Discounts
$20.95 retail price.
Available Discounts
- $19.90 | 25+ units
- $18.86 | 100+ units