This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
MIKROE RTC2 Click
BOB-18889
MIKROE RTC2 Click
SKU: BOB-18889
Out of stock
SKU
BOB-18889
MIKROE RTC2 Click is an accessory board in mikroBus™ form factor. It features the DS1307 serial real-time clock (RTC).
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
MIKROE RTC2 Click is an accessory board in mikroBus™ form factor. It features the DS1307 serial real-time clock (RTC). It is a low-power, full binary-coded decimal (BCD) clock/calendar with programmable square-wave output signal. Board uses I2C interface for communication, and can only use 5V power supply. Board features a 3V/230mA lithium battery as a backup power supply which ensures that timekeeping operation continues even when the main power supply goes OFF.
Similar Items
Features & Specs
- Interface: GPIO, I2C
- Compatibility: mikroBUS™
- Dimensions: 42.9 x 25.4mm
- Input Voltage: 5V
Documentation
Customer Reviews

MIKROE RTC2 Click
BOB-18889
Stock and Customer Discounts
$20.95 retail price.
Available Discounts
- $19.90 | 25+ units
- $18.86 | 100+ units