This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Shake2Wake Click
SEN-20361

MIKROE Shake2Wake Click

SKU: SEN-20361
In stock
SKU
SEN-20361

Shake2Wake Click carries an ADXL362 ultralow power, 3-axis MEMS accelerometer.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Shake2Wake Click carries an ADXL362 ultralow power, 3-axis MEMS accelerometer and ADP195 the load switch which provides power domain isolation, both of them manufactured by Analog Devices. The distinguishing feature of this IC is that it incorporates several activity detection modes. The interrupt pins from the chip are connected to an onboard ADP195 power switch IC that in turn controls an external device connected through a screw terminal. The detection threshold is configurable (both intensity and duration). The duration of inactivity that leads to switching off is also programmable. Shake2Wake Click can also be used as a regular accelerometer, for continuous sensing, in which case it communicates with the target MCU through mikroBUS SPI interface. Uses 3.3V power supply only.

Features & Specs

  • Interface: GPIO, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V

Customer Reviews

MIKROE Shake2Wake Click
MIKROE Shake2Wake Click SEN-20361

Stock and Customer Discounts

$39.95 retail price.

Available Discounts

  • $37.95 | 25+ units
  • $35.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing