This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE SHT Click
SEN-20350

MIKROE SHT Click

SKU: SEN-20350

SHT Click is a temperature and humidity sensing Click board™ that carries Sensiron’s SHT3x-DIS IC.

Out of stock
SKU
SEN-20350

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

SHT Click is a temperature and humidity sensing Click board™ that carries Sensiron’s SHT3x-DIS IC. Compared to its predecessor (SHT11), SHT3x Click has increased reliability and enhanced signal processing features with a high signal-to-noise ratio. Best measurement results are achieved within a 5-60º C temperature range (0.015 resolution) and a 20%–80%RH humidity range (0.01 resolution). SHT Click outputs a fully calibrated, linearized, and temperature compensated digital output through the mikroBUS™ I2C interface (SCL, SDA). An additional INT pin is for setting up alerts for certain temperature or humidity values. Finally, a RST pin allows you to reset the sensor. Designed to use either 3.3V or 5V power supply.

Features & Specs

  • Interface: GPIO, I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE SHT Click
MIKROE SHT Click SEN-20350
$25.95 retail price.

Available Discounts

  • $24.65 | 25+ units
  • $23.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing