Product Overview
Signal Relay Click can be used for ON/OFF control in various devices. It carries four ultra-small G5V-1 PCB relays from Omron and runs on a 5V power supply. Signal Relay Click communicates with the target MCU over the following mikroBUS pins: AN, RST, CS and PWM.
MAXIMUM CONTINUOUS CURRENT
The relay contacts are designed for a maximum of 1A of continuous current. The Signal Relay Click board™ is configured so that the switch circuit supply a maximum of 24VAC/30VDC voltage of a power supply source.
LED
Each G5V-1 relay has its own LED on the board that signalizes whether the relays is switched on or off.
APPLICATION
ON/OFF control in various home automation devices, like alarm units, lamps, heaters, etc. It can also be used for energizing coils of bigger relays and contactors in industrial AC schemes (12/24V).