This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Mikroe Silabs Click Shield
DEV-18070

Mikroe Silabs Click Shield

SKU: DEV-18070

Mikroe Silabs Click Shield can expand the functionalities of a Silicon Labs Thunderboard™ family of development and all Wireless and MCU Starter kits.

Out of stock
SKU
DEV-18070

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Silabs Click Shield is the perfect way to expand the functionalities of your Silicon Labs Thunderboard™ family of development and all Wireless and MCU Starter kits. The Silabs Click Shield provides one mikroBUS™ socket to add any functionality from our ever-growing range of Click boards™. We are fully stocked with everything, from sensors and WiFi transceivers to motor control and audio amplifiers.

The Thunderboard™ represents a complete sensor-to-cloud series of development and prototyping kits for IoT devices that provide all the hardware and software developers need to create battery-powered wireless sensor nodes for the Internet of Things (IoT). Silicon Labs Thunderboard™ includes six onboard sensors, a Wireless Gecko SoC for multiprotocol cloud connectivity, 8MB of external flash for over-the-air updates, and a built-in SEGGER J-Link Debugger. Debugger interfaces to the target kit using the Serial Wire Debug (SWD) interface and ensures easy debugging through the USB Micro-B connector.

This development platform makes it easier for customers to prototype and create solutions for IoT applications, especially by combining it with our Silabs Click Shield and Click boards™.

Features & Specs

  • On-board modules
  • One mikroBUS™ host socket, Silicon Labs Wireless Starter Kit compatible connector
  • Interface
  • I2C, UART, SPI, PWM, Analog, GPIO
  • Compatibility
  • mikroBUS
  • Input Voltage
  • 3.3V or 5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Mikroe Silabs Click Shield
Mikroe Silabs Click Shield DEV-18070
$20.95 retail price.

Available Discounts

  • $19.90 | 25+ units
  • $18.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing