Product Overview
Mikroe Single Wire CAN Click has an IC for a single wire data link capable of operating with various protocols like the Controller Area Network (CAN). The board features the ON Semiconductor NCV7356D1R2G Single Wire CAN transceiver. It operates from a supply voltage from 5V to 27V with bus speed up to 40kbps. It supports features like an under-voltage lockout, a timeout for faulty blocked input signals, and output blanking time in case of bus ringing. It also has a very low sleep mode current.