Product Overview
Skywire™ Click is an adapter Click, which hosts NimbeLink/Skywire™ cellular modems (using stacking headers) to MikroElektronika development boards. It carries the MCP1826 low dropout regulator from Microchip. Skywire™ Click is designed to run either on 3.3V or 5V power supply. The Click communicates with the target MCU over UART interface, and the following mikroBUS™ pins: PWM, AN, INT, RST, CS.
NOTE: the Skywire™ modem is not included in this offer.
ADDITIONAL MIKROBUS™ SOCKET
Skywire™ Click has the capability to host an additional mini sized Click board™. It also has its own power supply to make the needed voltage for the modules.
SKYWIRE CELLULAR MODEMS
Skywire™ cellular modems are the smallest on the market today. This product family from NimbeLink covers everything from 2G and 3G to LTE. They all share the same footprint and pinout, and are flexible for implementation.