Mikroe Smoke 2 Click
Mikroe Smoke 2 Click features the Analog Devices ADPD188BI complete photometric system for smoke detection using optical dual-wavelength technology.
Product Overview
Smoke 2 Click is a compact add-on board that contains the most efficient version of the smoke detector. This board features the ADPD188BI, a complete photometric system for smoke detection using optical dual-wavelength technology from Analog Devices. The module combines the dual photodetector with two separate LEDs and a mixed-signal photometric front-end ASIC, housed in a package that prevents light from going directly from the LED to the photodiode, without first entering the smoke detection chamber. It supports both an SPI and I2C serial interface, although only one is allowed at any given time in the actual application. This Click board™ is suitable for application as smoke detector that is more architecturally compatible for residential and commercial use.
Features & Specs
- On-board modules
- Analog Devices ADPD188BI complete photometric system for smoke detection using optical dual-wavelength technology
- Analog Devices ADP160 small regulating LDO
- Analog Devices ADG3308 bidirectional level translator containing eight bidirectional channels
- Analog Devices LTC3531 synchronous buck-boost DC/DC converter
- Analog Devices LTC3459 synchronous boost converter
- Low power consumption
- High precision
- Integrates a highly efficient photometric front end, two light-emitting diodes, and two photodiodes
- Equipped with smoke detection chamber
- Optimized SNR for signal limited cases
- SPI, I2C interface
- mikroBUS compatibility
- L (57.15mm x 25.4mm) click board size
- 5V, 3.3V, external input voltage
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $45.55 | 25+ units
- $43.16 | 100+ units