This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE SolidSwitch 3 Click
DEV-20531

MIKROE SolidSwitch 3 Click

SKU: DEV-20531
Out of stock
SKU
DEV-20531

SolidSwitch 3 Click is a compact add-on board that contains a load switching device.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

SolidSwitch 3 Click is a compact add-on board that contains a load switching device. This board features the BD8LB600FS-C, an automotive eight-channel low-side switch from Rohm Semiconductor. Every switch is controlled via an SPI interface and includes an N-channel MOSFET that supports a maximum current of 1A. The BD8LB600FS-C also has built-in protection circuits, namely the overcurrent, the thermal shutdown, the open-load detection, and the voltage lock-out circuits. Moreover, this device also possesses a diagnostic output function during abnormal detection. This Click board™ is suitable for driving resistive, inductive, and capacitive loads.

SolidSwitch 3 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

SolidSwitch 3 Click as its foundation uses the BD8LB600FS-C, an automotive eight-channel low-side load switch from Rohm Semiconductor. Every switch is controlled through a serial peripheral interface and includes an N-channel MOSFET that supports a maximum current of 1A. The BD8LB600FS-C offers flexible protection boundaries for systems against input voltage up to 5V and limits the output load current making this device ideal for driving resistive, inductive, and capacitive loads.

This Click board™ communicates with MCU through a standard SPI interface and operates at clock rates up to 5MHz, providing data in digital format of 16-bits. It also uses the Reset feature labeled as RST and routed to the RST pin of the mikroBUS™ socket. In addition to these pins, there are a few more like DIR and two input pins, IN1 and IN2 pins, routed to the AN, PWM, and INT pins of the mikroBUS™ socket. The DIR signal represents a transition to a direct mode activated by setting this pin to a high logic level.

Depending on the set logic state on the DIR pin, pins IN1 and IN2 can be used to control the given output channels; IN1 represents the control of channels 1 and 5 when the DIR is at a low logic state, while IN2 defines the management of channels 2 and 6 when the DIR is at a low logic state. When the DIR is set to high logic state, then IN1 represents control of only channel 5 and IN2 only of channel 6.

As mentioned before, the BD8LB600FS-C also has built-in protection circuits, namely the overcurrent, the thermal shutdown, the open-load detection, and the voltage lock-out circuits. Moreover, this device also possesses a diagnostic output function during abnormal detection.

This Click board™ can operate with both 3.3V and 5V logic voltage levels selected via the VCC SEL jumper. This way, it is allowed for both 3.3V and 5V capable MCUs to use the communication lines properly. However, the Click board™ comes equipped with a library containing easy-to-use functions and an example code that can be used, as a reference, for further development.

Features & Specs

  • Interface: SPI
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V
  • Maximum Output Current: 1A
  • Operating Temperature Range: Min. -40°C, Typ. +25°C, Max. +120°C

Customer Reviews

MIKROE SolidSwitch 3 Click
MIKROE SolidSwitch 3 Click DEV-20531

Stock and Customer Discounts

$20.95 retail price.

Available Discounts

  • $19.90 | 25+ units
  • $18.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing