Product Overview
Mikroe Spectrometer Click features an 11-channel spectrometer for spectral identification and color matching applications. The board features the AMS-AG AS7341 with a spectral response defined in 350nm to 1000nm wavelengths. Control and Spectral data access are implemented through a serial I2C interface with very low power consumption. AS7341 also integrates a dedicated channel to detect 50Hz or 60Hz ambient light flicker.