This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Mikroe SPI Extend Click
DEV-17484

Mikroe SPI Extend Click

SKU: DEV-17484

Mikroe SPI Extend Click is used for applications that require extending the SPI communication bus over a long distance.

Out of stock
SKU
DEV-17484

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Mikroe SPI Extend Click is used for applications that require extending the SPI communication bus over a long distance. The board features the Analog Devices LTC4332 SPI Slave Extender device. The LTC4332 can transmit SPI data using a ±60V fault protected differential transceiver. It includes an interrupt signal, up to 2MHz over two twisted-pair cables. The extended common-mode range and high common-mode rejection on the differential link provide tolerance to large ground differences between nodes. The board can also provide a control interface using a separate slave select for configuration and fault monitoring.

Features & Specs

  • On-board modules
  • SPI Extend Click is based on Analog Devices LTC4332 2MHz point-to-point SPI bus extender designed for operation in high noise industrial environments
  • Operation over long distances
  • Extended slave selects
  • Overvoltage protection
  • Low power consumption
  • GPIO, SPI interface
  • mikroBUS compatibility
  • 57.15mm x 25.4mm click board size
  • 3.3V or 5V input voltage

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Mikroe SPI Extend Click
Mikroe SPI Extend Click DEV-17484
$19.95 retail price.

Available Discounts

  • $18.95 | 25+ units
  • $17.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing