This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE SPIRIT Click
WRL-20284

MIKROE SPIRIT Click

SKU: WRL-20284

SPIRIT Click carries the SP1ML 868MHz ultra low-power RF module.

Out of stock
SKU
WRL-20284

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

SPIRIT Click carries the SP1ML 868MHz ultra low-power RF module.

The board is designed to use 3.3V power supply and 3.3V or 5V I/O voltage levels. It communicates with the target MCU over UART interface, with additional functionality provided by the following pins on the mikroBUS™ line: PWM, RST, CS.

It can be used to wirelessly send and receive UART data.

Note: SPIRIT Click is intended and certified to be used in Europe (Region 1), for America (Region 2) you can use SPIRIT 2 Click.

SP1ML 868MHZ RF MODULE FEATURES

SP1ML is based on the SPIRIT1 RF sub-GHz transceiver (with integrated SMPS), STM32L1 microcontroller, integrated filter/balun, and chip antenna.

There are two operational modes, command mode and operating mode. The command mode allows module configuration and status interrogation using an extended ‘AT’ style command set. In operating mode the module serves its primary purpose as a wireless transceiver.

In operating mode the module uses only 13.5mA, 2.2mA in command mode, and even lower in stanby with just 1.4µA. This kind of power consumption makes it ideal for smart devices that send small amounts of data.

The module has an integrated antenna and crystal.

Features & Specs

  • Radio Region: Europe
  • Interface: GPIO, UART
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE SPIRIT Click
MIKROE SPIRIT Click WRL-20284
$39.95 retail price.

Available Discounts

  • $37.95 | 25+ units
  • $35.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing