Mikroe SRAM 3 Click
DEV-17600
Mikroe SRAM 3 Click
SKU: DEV-17600
In stock
SKU
DEV-17600
Mikroe SRAM 3 Click has a serial non-volatile SRAM with a high storage capacity.
Product Overview
Mikroe SRAM 3 Click has a serial non-volatile SRAM with a high storage capacity. The board features the Anvo-System Dresden ANV32AA1WDK66 1Mb serial SRAM with a non-volatile SONOS storage element included with each memory cell organized as 128k words of 8-bits each. The serial SRAM provides fast access & cycle times, high data accuracy, ease of use, and unlimited read & write accessed by a high-speed SPI compatible bus.
Features & Specs
- On-board modules
- Anvo-System Dresden ANV32AA1WDK66 serial non-volatile SRAM with double memory architecture and SPI serial interface organized as 128k words of 8-bits each
- Low power consumption
- High storage capacity
- Fast access & cycle times
- High data accuracy
- Ease of use
- Unlimited read & write accessed by a high-speed SPI compatible bus
- SPI interface
- mikroBUS compatibility
- S (28.6mm x 25.4mm) click board size
- 3.3V or 5V input voltage
Customer Reviews

Mikroe SRAM 3 Click
DEV-17600
Stock and Customer Discounts
$19.95 retail price.
Available Discounts
- $18.95 | 25+ units
- $17.96 | 100+ units