This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Stretch Click
SEN-20336

MIKROE Stretch Click

SKU: SEN-20336

Stretch Click is a mikroBUS™ add-on board with circuitry for measuring stretch forces with conductive rubber cords.

Out of stock
SKU
SEN-20336

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Stretch Click is a mikroBUS™ add-on board with circuitry for measuring stretch forces with conductive rubber cords. The Click has screw terminals for connecting 2mm-diameter conductive rubber cord. The resistance of the cord increases when stretched, impacting the voltage available on the AN pin. Stretch Click is designed to use either a 3.3V or 5V power supply.

In a 'relaxed' state, the resistance is about 130 ohms per centimeter. As you pull on it, the resistance increases (the particles get further apart). As you stretch it out, the resistance increases. So lets say you have a 15cm piece - thats about 2.1 Kohms.

Stretch it to 25cm long and now it is 26/15*2.1K = 3.5 Kohms. You can stretch the rubber about 50-70% longer than the resting length, so a 15cm piece shouldn't be stretched more than 25cm. Once the force is released, the rubber will shrink back, although its not very "fast" and it takes a minute or two to revert to its original length. It's not a true linear sensor, and the resistance may vary from batch to batch, so we consider it a way to measure stretching motion but isn't really precise.

One meter of conductive rubber cord and two alligator clips are included in the package.

Features & Specs

  • Interface: 28.6 x 25.4mm
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE Stretch Click
MIKROE Stretch Click SEN-20336
$55.95 retail price.

Available Discounts

  • $53.15 | 25+ units
  • $50.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing