This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Tamper 2 Click
COM-20213

MIKROE Tamper 2 Click

SKU: COM-20213
Out of stock
SKU
COM-20213

Tamper 2 Click contains a levered D2HW-A221D switch by Omron, which outputs signal in both positions - pressed and released.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Tamper 2 Click contains a levered D2HW-A221D switch by Omron, which outputs signal in both positions - pressed and released. Omron switches, also known as microswitches, are well renowned for their reliability and endurance. The PCB of this Click is designed so that the lever of the microswitch is easily accessible, making the Click useful for all kinds of different applications, where precise, two position switches are required. Both the NO (Normally Open) and NC (Normally Closed) pins of the microswitch are routed to mikroBUS™, so it can be easily connected to the microcontroller.

Switches of this kind are widely used in many different applications. The most common use of Tamper 2 Click is door opening or closing detection, detecting the end of travel of a linear actuator, a Morse code input device and so on.

Tamper 2 Click contains a levered D2HW-A221D microswitch by Omron, specifically positioned on the board so it is easily accessible for interacting with various objects that could press the lever, activating the microswitch that way. The microswitch is actuated by applying very little physical force, using a tipping-point mechanism which results in fast and reliable snap-in action. It also has both NC and NO contacts routed to the mikroBUS™ so both states of the switch can be detected. Both lines are equipped with the RC filters, which serve as debouncing elements for the switch and also to pull down the lines when they are left afloat. This way, the contact bouncing is reduced even further, resulting in an accurate detection of the switching event.

The switch itself is very endurable and its rated up to 42VDC / 0.5A, also can endure a very high number of switching cycles – up to 1000000.

The Click board™ also features an onboard jumper selector, which is used to select the voltage level that is connected to the microswitch input pin, making it usable for both 3V3 and 5V capable microcontoller pins.

Features & Specs

  • Interface: GPIO
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V
  • Contact Resistance: 100 mΩ
  • Mechanical Durability (30 operations/min): 1 million cycles
  • Electrical Durability (20 operations/min): 10,000 cycles

Customer Reviews

MIKROE Tamper 2 Click
MIKROE Tamper 2 Click COM-20213

Stock and Customer Discounts

$12.95 retail price.

Available Discounts

  • $12.30 | 25+ units
  • $11.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing