Mikroe Temp & Hum 15 Click
Mikroe Temp & Hum 15 Click is an SHT humidity sensing solution from Sensirion, that features the SHT40 16-bit relative humidity, and temperature sensor.
Product Overview
Mikroe Temp & Hum 15 Click is an SHT humidity sensing solution from Sensirion, that features the SHT40 16-bit relative humidity, and temperature sensor. The sensor provides constant temperature accuracy of up to 0.1°C. It shows the best performance when operated within the recommended average temperature and humidity range of 5-60°C and 20-80%RH. The fully calibrated sensor offers linearized digital output, NIST traceability, and I2C Fast Mode Plus. It's reflow solderable and operational in condensing environments.
Features & Specs
- Best performance when operated within the recommended average temperature and humidity range of 5-60°C and 20-80%RH
- Communicates with MCU using standard I2C 2-Wire interface
- Features the PCA9306 voltage-level translator from Texas Instruments
- Can operate with both 3.3V and 5V logic voltage levels selected via the VIO SEL jumper
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $7.55 | 25+ units
- $7.16 | 100+ units