This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Temp&Hum 19 Click
SEN-20481

MIKROE Temp&Hum 19 Click

SKU: SEN-20481
Out of stock
SKU
SEN-20481

Temp&Hum 19 Click is a compact add-on board that represents temperature and humidity sensing solution.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Temp&Hum 19 Click is a compact add-on board that represents temperature and humidity sensing solution. This board features the BPS240, a highly accurate relative humidity and temperature sensor from Bourns. This sensor, characterized by its high accuracy (±2% from 20% to 80%RH (±4% over entire humidity range)) and high resolution, provides 10-bit data to the host controller with a configurable I2C interface. The long-term stability and reliability, alongside other features, make this Click board™ ideal for various temperature and humidity-related applications and a vast number of applications ranging from HVAC systems, climate monitoring up to diagnostic and analysis equipment, and many more.

Temp&Hum 19 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

Temp&Hum 19 Click as its foundation uses the BPS240, relative humidity, and temperature sensor from Bourns. The BPS240 is based on innovative MEMS technology, which provides highly accurate condition readings. The humidity can be measured within a range of 0 to 100 %RH, while the temperature sensor is designed for a range of -30 to +100 °C. The enhanced features include a faster response time of less than one second with digital output and higher accuracy, with a typical RH accuracy of 2% in the measuring range of 20 up to 80 %RH at ambient temperature, and ±0.3 °C for its operating temperature range with low power consumption.

Temp&Hum 19 Click communicates with MCU using the standard I2C 2-Wire interface to read data supporting Standard Mode operation with a clock frequency up to 100kHz, providing 10-bit data to the host controller. The output data is processed and compensated by the BPS240 sensor itself, requiring only basic conversion formulas to be applied within the firmware of the host controller. These conversion formulas are given in the BPS240 datasheet and directly provide readings in °C and %RH.

This Click board™ also possesses enabling function, the Enable pin labeled as EN and routed to the PWM pin of the mikroBUS™ socket, which activates and powers up the BPS240 (used for power ON/OFF purposes), and thus enables optimizes power consumption.

This Click board™ can operate with both 3.3V and 5V logic voltage levels selected via the VCC SEL jumper. This way, it is allowed for both 3.3V and 5V capable MCUs to use the I2C communication lines properly. However, the Click board™ comes equipped with a library containing easy-to-use functions and an example code that can be used, as a reference, for further development.

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V
  • Supply Voltage: Min. 3.3V, Max. 5V
  • Humidity Measurement Range: Min. 0%RH, Max. 100%RH
  • Humidity Accuracy: ±2%RH
  • Resolution: 10 bits
  • Temperature Accuracy: ±0.3°C
  • Operating Temperature Range: Min. -30°C, Typ. +25°C, Max. +100°C

Customer Reviews

MIKROE Temp&Hum 19 Click
MIKROE Temp&Hum 19 Click SEN-20481

Stock and Customer Discounts

$18.95 retail price.

Available Discounts

  • $18.00 | 25+ units
  • $17.06 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing