This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Temp&Hum Click
SEN-20373

MIKROE Temp&Hum Click

SKU: SEN-20373

Temp&Hum Click carries ST’s HTS221 temperature and relative humidity sensor.

Out of stock
SKU
SEN-20373

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Temp&Hum Click carries ST’s HTS221 temperature and relative humidity sensor. Its temperature measurement accuracy is ±1°C within a 0-60°C range. The precision is increased to ±0.5°C in a narrower range from 15 to 40°C. The highly sensitive relative humidity measurement range is from 0 to 100% with ±6% accuracy (or ±4.5 in 20-80% range) The measurements are outputted in a 16-bit resolution through the mikroBUS™ I2C interface. The board uses a 3.3V power supply.

Features & Specs

  • Interface: GPIO, I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE Temp&Hum Click
MIKROE Temp&Hum Click SEN-20373
$15.95 retail price.

Available Discounts

  • $15.15 | 25+ units
  • $14.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing