Mikroe TFT Color Display w/ Capacitive Touch Screen - 7"
LCD-17558
Mikroe TFT Color Display w/ Capacitive Touch Screen - 7"
SKU: LCD-17558
Color Display w/ Capacitive Touch supports up to 24-bit pixel format for a true-color palette of 16,7 million colors, and resolutions up to 800x480 pixels.
Out of stock
SKU
LCD-17558
Product Overview
Mikroe TFT Color Displays w/ Capacitive Touch Screen supports up to 24-bit pixel format for a true-color palette of 16,7 million colors, and resolutions up to 800x480 pixels. The displays feature an excellent contrast ratio and uniform brightness. The modules are composed of a TFT‐LCD panel, driver IC, FPC, a backlight unit. The displays are perfect for industrial HMI, home and building automation, and many other applications.
Features & Specs
- Display Mode: Transmissive
- Diagonal: 7 in
- Resolution: WVGA
- Display Resolution - Pixels: 800 x 480
- Interface Type: 24 bit RGB
- Touch Panel: Capacitive Touch Panel
- Backlighting: LED
- Viewing Area - W x H: 154.08 mm X 85.92 mm
- Module Size - W x H x T: 165 mm x 100 mm x 7.42 mm
- Operating Supply Voltage: 3.3 V
- Background Color: White
- Series: TFT Display
- Brand: Mikroe
- Maximum Operating Temperature: + 70 C
- Minimum Operating Temperature: - 20 C
Documentation
Customer Reviews

Mikroe TFT Color Display w/ Capacitive Touch Screen - 7"
LCD-17558
$86.95 retail price.
Available Discounts
- $82.60 | 25+ units
- $78.26 | 100+ units