Mikroe Thermo 19 Click
SEN-17609
Mikroe Thermo 19 Click
SKU: SEN-17609
Out of stock
SKU
SEN-17609
Mikroe Thermo 19 Click provides an accurate temperature measurement and features the Maxim Integrated MAX31825 temperature sensor.
Product Overview
Mikroe Thermo 19 Click provides an accurate temperature measurement and features the Maxim Integrated MAX31825 temperature sensor. The sensor provides 8- to 12-bit Celsius temperature measurements with better than ±1.75°C from -45°C to +145°C. The device has a unique 64-bit serial code stored in an on-chip ROM, and an alarm output for detection of temperature faults. It also has a temperature resolution selection from 8- to 12-bits, and it allows temperature conversion to 10-bit digital word in a period of 80ms (max).
Features & Specs
- On-board modules
- Maxim Integrated MAX31825 digital thermometer that provides 12-bit temperature measurements and communicates over a 1-Wire interface
- Better accuracy
- Alarm function for detection of temperature faults
- Selectable temperature resolution
- Wide temperature measurement range
- Can be powered from the data line
- 1-Wire interface
- mikroBUS compatibility
- S (28.6mm x 25.4mm) click board size
- 3.3V input voltage
Customer Reviews

Mikroe Thermo 19 Click
SEN-17609
Stock and Customer Discounts
$9.95 retail price.
Available Discounts
- $9.45 | 25+ units
- $8.96 | 100+ units