This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Thermo 2 Click
SEN-20414

MIKROE Thermo 2 Click

SKU: SEN-20414
Out of stock
SKU
SEN-20414

THERMO 2 Click carries DS1825, a programmable resolution digital thermometer IC with a unique 64-bit address.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

THERMO 2 Click carries DS1825, a programmable resolution digital thermometer IC with a unique 64-bit address. The Click is designed to run on a 3.3V power supply. The board communicates with the target microcontroller through a 1-wire interface. Using the onboard jumper you can select between two outputs: GP1 (default mikroBUS™ AN pin), and GPO (default PWM pin).

Temperature range

The sensor aboard THERMO 2 Click measures temperature within a range from –10°C to 85°C with ±0.5°C accuracy.

DS1825 digital thermometer

You can specify the resolution of the measurements, from 9 to 12-bit, depending on the application. Because each DS1825 has a unique 64-bit serial code, many of them can function on the same 1-wire bus.

The 4-bit location address lets you set up a unique ID for up to 16 sensors that operate on a single 1-Wire bus.

Onboard jumpers

The board features a set of four onboard jumpers (zero ohm resistors) for specifying a unique address for the sensor.

A separate jumper lets you select the sensor’s output between GP1 and GP0 pins.

THERMO 2 Click also features four Address Select jumpers for setting a unique ID for the sensor (allowing for up to 16 sensors to operate on a single 1-Wire bus).

Features & Specs

  • Interface: 1-Wire, GPIO
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V

Customer Reviews

MIKROE Thermo 2 Click
MIKROE Thermo 2 Click SEN-20414