This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE THERMO 4 Click
SEN-20275

MIKROE THERMO 4 Click

SKU: SEN-20275
Out of stock
SKU
SEN-20275

THERMO 4 Click carries the LM75A digital temperature sensor and thermal watchdog.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

THERMO 4 Click carries the LM75A digital temperature sensor and thermal watchdog. The sensor has the range from −55 °C to +125 °C. The Click is designed to run on either 3.3V or 5V power supply. It communicates with the target microcontroller over I2C interface, with additional functionality provided by the INT pin on the mikroBUS™ line.

LM75A FEATURES

The LM75A is a temperature-to-digital converter using an on-chip band gap temperature sensor and Sigma-delta A-to-D conversion technique. The device is also a thermal detector providing an overtemperature detection output.

The sensor can be configured for different operation conditions. It can be set in normal mode to periodically monitor the ambient temperature, or in shutdown mode to minimize power consumption.

The temperature register always stores an 11-bit 2's complement data giving a temperature resolution of 0.125 °C. This high temperature resolution is particularly useful in applications of measuring precisely the thermal drift or runaway.

Features & Specs

  • Interface: GPIO, I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V

Customer Reviews

MIKROE THERMO 4 Click
MIKROE THERMO 4 Click SEN-20275

Stock and Customer Discounts

$9.95 retail price.

Available Discounts

  • $9.45 | 25+ units
  • $8.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing