Mikroe Thermostat 4 Click
Mikroe Thermostat 4 Click senses temperature of a physical system and performs actions so the system's temperature is maintained at a set point.
Product Overview
Mikroe Thermostat 4 Click senses temperature of a physical system and performs actions so the system's temperature is maintained at a set point. The board features the Texas Instruments TMP392 resistor programmable temperature switch. It enables the protection and detection of system thermal events from 30°C to 130°C. It offers dual overtemperature (hot and warm) detection. The trip temperature options are programmed by changing the trimmer resistance value for channel A. The digital potentiometer resistance value is programmed over SPI interface for channel B. The Thermostat 4 has a high-quality Omron relay, that is used to open or close an electric circuit. It can be used with voltage up to 30VDC/220AC and current up to 5A.
Features & Specs
- On-board modules
- TMP392 Dual-Channel Temperature Switch
- Dual outputs for overtemperature detection
- Trip test function enables in-system testing
- Resistor tolerances contribute zero error
- GPIO, SPI interface
- mikroBUS compatibility
- M (42.9mm x 25.4mm) click board size
- 3.3V or 5V input voltage
Customer Reviews
