This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Thunder Click
SEN-18821

MIKROE Thunder Click

SKU: SEN-18821

MIKROE Thunder Click features AS3935 lightning sensor as well as MA5532 coil antenna.

Out of stock
SKU
SEN-18821

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE Thunder Click features AS3935 lightning sensor as well as MA5532 coil antenna. It detects the presence and proximity of potentially hazardous lightning activity in the vicinity and provides estimated distance to the center of the storm. It can also provide information on the noise level. Thunder click communicates with the target board microcontroller via SPI and INT lines. The board is designed to use 3.3V or 5V power supply. LED diode (GREEN) indicates the presence of power supply.

Features & Specs

  • Interface: GPIO, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE Thunder Click
MIKROE Thunder Click SEN-18821
$34.95 retail price.

Available Discounts

  • $33.20 | 25+ units
  • $31.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing