This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Touchpad Click
SEN-18880

MIKROE Touchpad Click

SKU: SEN-18880

MIKROE Touchpad Click is a capacitive touch input device driven by Microchip’s low-powered MTCH6102 controller.

Out of stock
SKU
SEN-18880

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE Touchpad Click is a capacitive touch input device driven by Microchip’s low-powered MTCH6102 controller. The touchpad surface is covered with a sheet of black plastic to demonstrate the chip’s support for cover layers (up to 3mm for plastic, 5mm for glass) Touchpad Click communicates with the target MCU through the mikroBUS™ I2C interface (SCL and SDA pins), with additional functionality provided by the Interrupt and RSTL pins. Designed to use a 3.3V power supply.

Features & Specs

  • Interface: GPIO, I2C
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE Touchpad Click
MIKROE Touchpad Click SEN-18880
$14.95 retail price.

Available Discounts

  • $14.20 | 25+ units
  • $13.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing