Product Overview
Mikroe Trust M Click is used for advanced security in embedded authentication, brand protection, and further security applications. The Trust M Click features the Infineon SLS 32AIA010 OPTIGA™ Trust M1 high-end security controller. It features an advanced security controller with built-in tamper-proof NVM for secure storage and Symmetric/Asymmetric crypto engines. The OPTIGA™ Trust M1 covers a broad range of use cases necessary for many types of applications. This includes Network node protection using Mutual Authentication like TLS or DTLS. Other applications are Protect the Authenticity, Integrity, and Confidentiality of data and IP, Secure Communication, and many more.