This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE UNI CODEGRIP over USB-C and WiFi
PGM-20638

MIKROE UNI CODEGRIP over USB-C and WiFi

SKU: PGM-20638

A universal programmer and debugger for ARM® Cortex®-M, RISC-V, PIC®, dsPIC, PIC32, and AVR over USB-C.

Out of stock
SKU
PGM-20638

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

UNI CODEGRIP is a unified solution, designed to perform programming and debugging tasks on a range of different microcontroller devices (MCUs) based on both the ARM® Cortex®-M, RISC-V and PIC®, dsPIC, PIC32 and AVR architectures from Microchip. By bridging differences between various MCUs, it allows a huge number of MCUs from several different MCU vendors to be programmed and debugged. Although the number of supported MCUs is absolutely huge, more MCUs might be added in the future, along with some new functionalities.

Thanks to some advanced and unique features such as wireless connectivity and USB-C connector, the task of programming of a huge number of microcontrollers becomes seamless and effortless, providing users with both the mobility and the complete control over the microcontroller programming and debugging process. The USB-C connector offers improved performance and reliability, compared to traditionally used USB Type A/B connectors. Wireless connectivity redefines the way the development board can be used.

The graphical user interface (GUI) of the CODEGRIP Suite is clear, intuitive, and easy to learn, offering a very pleasant user experience. The embedded HELP system provides detailed guidelines for every aspect of the CODEGRIP Suite.

Includes:

  • 1x UNI CODEGRIP
  • 1x User Manual
  • 1x USB-C Cable
  • 1x USB-C Female to USB-A Male Adapter
  • 1x Flat Cable with 10-pin 0.10" pitch female connectors
  • 1x CODEGRIP ADAPT - 10-pin 0.10" and 10-pin 0.05" CODEGRIP
  • 1x WiFi Antenna right angle SMA

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE UNI CODEGRIP over USB-C and WiFi
MIKROE UNI CODEGRIP over USB-C and WiFi PGM-20638
$449.95 retail price.

Available Discounts

  • $427.45 | 25+ units
  • $404.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing