Mikroe UPS 3 Click
Mikroe UPS 3 Click represents a bidirectional active charge/balancing solution, and features the Analog Devices LTC3110.
Product Overview
Mikroe UPS 3 Click represents a bidirectional active charge/balancing solution, and features the Analog Devices LTC3110. The LTC3110 is a bidirectional buck-boost DC/DC regulator/charger combination with selectable operation modes for charging and system backup. It can autonomously transition from Charge to Backup mode or switch modes based on an external command. A proprietary low noise switching algorithm optimizes efficiency with capacitor/battery voltages above, below, or equal to the system output voltage. Additional features include voltage supervisors for direction control and end of a charge and a general-purpose comparator with open-collector output for interfacing with MCU.
Features & Specs
- On-board modules
- Analog Devices LTC3110 bidirectional buck-boost DC/DC regulator with capacitor charger and balancer
- High accuracy
- Selectable switchover from Charge to Backup mode
- Low-noise switching frequency algorithm
- High efficiency
- Ideally suited for backup applications
- GPIO interface
- mikroBUS compatibility
- L (57.15mm x 25.4mm) click board size
- 3.3V or 5V input voltage
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $29.40 | 25+ units
- $27.86 | 100+ units