This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Mikroe USB-C Source Click
DEV-17692

Mikroe USB-C Source Click

SKU: DEV-17692

Mikroe USB-C Source Click features a standalone STMicroelectronics STUSB4700 independent USB power delivery controller.

Out of stock
SKU
DEV-17692

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Mikroe USB-C Source Click features a standalone STMicroelectronics STUSB4700 independent USB power delivery controller. The controller is optimized as a provider to negotiate a given amount of power to be sourced to an inquiring device. The main functions of the STUSB4700 are discovery, configuration, and monitoring of the VBUS: Type-C low, medium, or high current mode. Additionally, it offers 5 customizable power data objects (PDOs), several GPIOs, an integrated discharge path, and is natively robust to high voltage peaks.

Features & Specs

  • On-board modules
  • STMicroelectronics STUSB4700 standalone autonomous USB power delivery controller optimized as a provider to negotiate a given amount of power to be sourced to an inquiring consumer device
  • Low power consumption
  • High-voltage capability
  • Support full USB PD negotiation for Source applications
  • Built-in over-voltage protection
  • I2C interface
  • mikroBUS compatibility
  • L (57.15mm x 25.4mm) click board size
  • 3.3V or 5V input voltage

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Mikroe USB-C Source Click
Mikroe USB-C Source Click DEV-17692
$26.95 retail price.

Available Discounts

  • $25.60 | 25+ units
  • $24.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing