This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE UV 2 Click
SEN-20320

MIKROE UV 2 Click

SKU: SEN-20320

UV 2 Click is a mikroBUS™ add-on board with a VEML6075 UVA and UVB light sensor.

Out of stock
SKU
SEN-20320

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

UV 2 Click is a mikroBUS™ add-on board with a VEML6075 UVA and UVB light sensor. VEML6075 is a CMOS chip that incorporates a photodiode, amplifiers, and analog/digital circuits.

With UV 2 Click, Solar ultraviolet light intensity is converted to 16-bit digital values. UVA and UVB are in separate channels. To keep a stable output in changing temperature conditions, the chip has temperature compensation capabilities. This ensures reliable performance under long term UV exposure.

The sensor has a specified UVA sensitivity of 365 nm and UVB sensitivity of 315 nm

The board communicates with the target MCU through the mikroBUS™ I2C interface. Designed to use a 3.3 power supply only.

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE UV 2 Click
MIKROE UV 2 Click SEN-20320
$19.95 retail price.

Available Discounts

  • $18.95 | 25+ units
  • $17.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing