This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE UV Click
SEN-20433

MIKROE UV Click

SKU: SEN-20433

Design devices that warn you of excessive ultraviolet radiation levels with UV Click.

Out of stock
SKU
SEN-20433

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Design devices that warn you of excessive ultraviolet radiation levels with UV Click. This Click boards™ carries the ML8511 IC from Rohm semiconductor, that is sensitive to UV-A (365-315 nm) and UV-B (315-280 nm) rays. The board can output either analog or digital signals proportional to the amount of UV exposure. To bypass the onboard MCP3201 ADC and get an analog output, solder the A/D SEL jumper in the AN position. Depending on the position of the jumper, UV Click communicates with the target board either through mikroBUS™ SPI (CS, SCK, MISO) or AN lines; additionally, the sensor can be enabled or disabled from the MCU through the RST (EN) pin. When handling UV Click, be careful not to press or rub the sensitive surface of the ML8511 sensor IC. UV Click uses a 3.3V power supply only.

Features & Specs

  • Interface: Analog, GPIO, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE UV Click
MIKROE UV Click SEN-20433
$24.95 retail price.

Available Discounts

  • $23.70 | 25+ units
  • $22.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing