This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Mikroe UVB Click
DEV-17039

Mikroe UVB Click

SKU: DEV-17039

Mikroe UVB Click is an ultraviolet sensing board based on the GenUV GUVB-C31SM sensor.

Out of stock
SKU
DEV-17039

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Mikroe UVB Click is an ultraviolet sensing board based on the GenUV GUVB-C31SM sensor. It's capable of measuring the UV index between 0 to 16. The click supports ultraviolet light sensor integrated functions that are easily configured and used in applications. This board is used for various applications where measuring UV light is needed like wearable devices, weather stations, bicycle navigation, and more.

Features & Specs

  • On-board modules:
  • GUVB-C31SM
  • UVB sensing with 16-bit resolution
  • Support UV index measurement (0~16)
  • Response at only UV range
  • I2C interface
  • mikroBUS compatibility
  • S (28.6mm x 25.4mm) click board size
  • 3.3V or 5V input voltage

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Mikroe UVB Click
Mikroe UVB Click DEV-17039
$25.95 retail price.

Available Discounts

  • $24.65 | 25+ units
  • $23.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing