Product Overview
Mikroe UWB Click is used in 2-way ranging or TDOA location systems to locate assets to a precision of 10cm and supports data rates of up to 6.8Mbps. This board features the Decawave Limited DWM1000 module based on Decawave's DW1000 Ultra-Wideband (UWB) transceiver. It has a frequency range from 3.5GHz to 6.5GHz and a precise location of tagged objects. It also features up to 6.8Mbps data rates, low power consumption, and more. Communication with the MCU can be achieved through a standard SPI serial interface. This board is optimized for applications in real-time location systems and wireless sensor networks.