This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE VCP Monitor 2 Click
PRT-19444

MIKROE VCP Monitor 2 Click

SKU: PRT-19444
Out of stock
SKU
PRT-19444

VCP Monitor 2 Click performs two measurements on up to three power supplies of interest (CH3 - CH1).

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

VCP Monitor 2 Click is a three-channel, high-side current and bus voltage monitor with alert indication function ensuring the intended application works within desired operating conditions. Featured chip INA3221-Q1, by Texas Instruments, monitors both shunt voltage drops and bus supply voltages, in addition to having programmable conversion times and averaging modes for these signals. The INA3221-Q1 offers both critical and warning alerts to detect multiple programmable out-of-range conditions for each channel. The INA3221-Q1 senses current on buses that can vary from 0V to 26V. The device is powered from a single 2.7V to 5.5V supply, and draws 350 μA (typical) of supply current. The I2C and SMBUS-compatible interface features four programmable addresses.

VCP Monitor 2 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

VCP Monitor 2 Click performs two measurements on up to three power supplies of interest (CH3 - CH1). The voltage developed from the load current passing through a shunt resistor creates a shunt voltage that is measured between the IN+ and IN- pins. The device also internally measures the power supply bus voltage at the IN- pin for each channel. The differential shunt voltage is measured with respect to the IN- pin, and the bus voltage is measured with respect to ground. The featured chip which is used for channel measurements, INA3221-Q1, is typically powered by a separate power supply that ranges from 2.7V to 5.5V. The monitored supply buses range from 0V to 26V.

The INA3221-Q1 takes two measurements for each channel: one for shunt voltage and one for the bus voltage. Each measurement can be independently or sequentially measured, based on the Configuration mode settings. When the INA3221-Q1 is in the normal operating mode the device continuously converts a shunt-voltage reading followed by a bus-voltage reading. This procedure converts one channel, and then continues to the shunt voltage reading of the next enabled channel, followed by the bus-voltage reading for that channel, and so on, until all enabled channels have been measured. The programmed Configuration register mode setting applies to all channels. Any channels that are not enabled are bypassed in the measurement sequence, regardless of mode setting.

The INA3221-Q1 has two operating modes, continuous and single-shot, that determine the internal ADC operation after these conversions complete. When the INA3221-Q1 is set to continuous mode, the device continues to cycle through all enabled channels until a new configuration setting is programmed. The Configuration register MODE control bits also enable modes to be selected that convert only the shunt or bus voltage. This feature further allows the device to fit specific application requirements. In single-shot (triggered) mode, setting any single-shot convert mode to the Configuration register triggers a single-shot conversion. This action produces a single set of measurements for all enabled channels. To trigger another single-shot conversion, write to the Configuration register a second time, even if the mode does not change. When a single-shot conversion is initiated, all enabled channels are measured one time and then the device enters a power-down state. The INA3221-Q1 registers can be read at any time, even while in power-down. In addition to the two operating modes, the INA3221-Q1 also has a separate selectable power-down mode that reduces the quiescent current and turns off current into the INA3221-Q1 inputs. Power-down mode reduces the impact of the supply drain when the device is not used. Full recovery from power-down mode requires 40 µs. The INA3221-Q1 registers can be written to and read from while the device is in power-down mode. The device remains in power-down mode until one of the active MODE settings are written to the Configuration register.

VCP Monitor 2 Click also provides programmable thresholds that make sure the intended application operates within the desired operating conditions. Multiple monitoring functions are available using four alert pins: Critical, Warning, PV (power valid), and TC (timing control). The status of these alert pins are accessible over PCA9538A, a low-voltage 8-bit GPIO expander with interrupt and reset. The open-drain interrupt (INT) output is activated when any of the alert pins state has changed. This signal is used to inform the microcontroller that the bus voltage is not within the desired operating conditions. The PCA9538A uses the I2C communication protocol to read the current states of the alert monitoring pins with the changeable peripheral address to avoid bus conflict in advanced systems. For the visual representation of any deviation from programmed thresholds, alert monitoring pins are connected to 4 LEDs located on Click board™.

The VCP Monitor 2 Click supports the I2C communication protocol. Since there are two peripheral devices on the Click board™, the solderable SMD jumpers are conveniently placed for easy I2C peripheral address reconfiguration. The INA3221-Q1 has one cross-shaped jumper selection for one address pin with four possible addresses with connections to GND, VCC, SDA or SCL. The other one, PCA9538A, has two jumpers for address pins A1 and A0 with the possibility of four different peripheral addresses, making this Click board™ flexible for implementation in other systems with various peripherals sharing the same bus.

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V or 5V
  • Supply Voltage (VCC): Min. 0V, Typ. 3.3V, Max. 6V
  • Analog Inputs (IN+,IN-): Min. -0.3V, Max. 26V
  • Bus Power Supply Rail (VPU): Min. 0V, Max. 26V
  • Operating Temperature Range: Min. -40°C, Max. 125°C

Customer Reviews

MIKROE VCP Monitor 2 Click
MIKROE VCP Monitor 2 Click PRT-19444

Stock and Customer Discounts

$22.95 retail price.

Available Discounts

  • $21.80 | 25+ units
  • $20.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing