This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Mikroe VCP Monitor 3 Click
DEV-17486

Mikroe VCP Monitor 3 Click

SKU: DEV-17486
In stock
SKU
DEV-17486

Mikroe VCP Monitor 3 Click is a high precision Voltage, Current, and Power measurement board with an input capable of taking up to 15V.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Mikroe VCP Monitor 3 Click is a high precision Voltage, Current, and Power measurement board with an input capable of taking up to 15V. The VCP Monitor 3 features the Analog Devices LTC2947 high precision power and energy monitor with an internal sense resistor supporting up to ±30A. Three internal no latency delta-sigma ADCs ensure accurate measurement of voltage and current. The board is ideal for a wide range of applications with up to 0.5% voltage and 1% current accuracy while high-bandwidth analog multiplication provides precise power measurement. An internal 300μΩ, temperature-compensated sense resistor minimizes efficiency loss while enabling high accuracy current measurement over the full temperature range.

Features & Specs

  • On-board modules
  • Analog Devices LTC2947 High Precision Power and Energy Monitor with an internal sense resistor
  • Measures Current with ±30A range
  • Voltage with 0V to 15V input range
  • Provides 0.5% Voltage Accuracy
  • 1% Current and Charge Accuracy
  • 1.2% Power and Energy Accuracy
  • Alerts When Thresholds Exceeded
  • I2C, SPI, GPIO interface
  • mikroBUS compatibility
  • 57.15mm x 25.4mm click board size
  • 3.3V or 5V input voltage

Customer Reviews

Mikroe VCP Monitor 3 Click
Mikroe VCP Monitor 3 Click DEV-17486

Stock and Customer Discounts

$28.95 retail price.

Available Discounts

  • $27.50 | 25+ units
  • $26.06 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing