This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Mikroe VCT Monitor Click
SEN-17925

Mikroe VCT Monitor Click

SKU: SEN-17925

Supply voltage monitoring and remote diode temperature measurement.

Out of stock
SKU
SEN-17925

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Mikroe VCT Monitor Click is a highly integrated monitoring solution that features the Analog Devices LTC2990 I2C configurable high-performance temperature, voltage, and current monitor. The LTC2990 incorporates a 14-bit ADC and a 10ppm/°C voltage reference to provide sub-millivolt voltage resolution. It also incorporates +1°C accuracy internally and +0.5°C accuracy remotely when making temperature measurements. The board is ideal for supply voltage monitoring and remote diode temperature measurement applications in industrial systems where thermal management is crucial for maximizing performance.

Features & Specs

  • On-board modules
  • Analog Devices LTC2990 high-performance temperature, voltage, and current monitor with the I2C serial interface
  • Low power consumption
  • High precision
  • I2C interface
  • mikroBUS compatibility
  • M (42.9m x 25.4mm) click board size
  • 3.3V or 5V input voltage

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Mikroe VCT Monitor Click
Mikroe VCT Monitor Click SEN-17925
$15.95 retail price.

Available Discounts

  • $15.15 | 25+ units
  • $14.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing