This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Vibra Sense Click
SEN-18968

MIKROE Vibra Sense Click

SKU: SEN-18968

MIKROE Vibra Sense Click is a low cost micro shock vibration sensor with a digital output which can be set as an Interrupt (mikroBUS™ INT pin).

Out of stock
SKU
SEN-18968

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE Vibra Sense Click is a low cost micro shock vibration sensor with a digital output which can be set as an Interrupt (mikroBUS INT pin) An onboard potentiometer lets you set the interrupt threshold. An additional Enable line (EN) is in place of the mikroBUS pin. It’s a very simple and effective solution for detecting vibrations. The sensing unit consists of a round housing in which a spring is coiled around a metal pin. When exposed to vibration, the spring contacts the pin and closes the switch. The board is designed to use either a 3.3V and a 5V power supply.

Features & Specs

Interface: GPIO Compatibility: mikroBUS™ Dimensions: 42.9 x 25.4mm Input Voltage: 3.3V or 5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE Vibra Sense Click
MIKROE Vibra Sense Click SEN-18968
$18.95 retail price.

Available Discounts

  • $18.00 | 25+ units
  • $17.06 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing