This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Voltmeter Click
TOL-18851

MIKROE Voltmeter Click

SKU: TOL-18851

MIKROE Voltmeter Click is a mikroBUS™ add-on board for measuring voltage in an external electric circuit.

Out of stock
SKU
TOL-18851

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE Voltmeter Click is a mikroBUS™ add-on board for measuring voltage in an external electric circuit. The board is designed to measure Direct Current only, and has a measurement range from 0 to 24V (it’s possible to measure both positive and negative charges).

The design of the board is based on an OpAmp set up as a differential amplifier with a buffered input. Two onboard screw terminals (probe+ and probe-) are bringing in the current, which then flows through a row of four resistors. A voltage – proportional to the input charge – is generated across the last two resistors. From there it is sent to the differential amplifier that further intensifies the difference between the two inputs (+/-).

The resulting charge is exactly 33 times lower than the actual measured voltage. It is converted by an onboard 12-bit ADC before being outputted through the mikroBUS™ SPI interface (the firmware in the target board MCU should be set up to multiply the ADC value to get the actual voltage). It is also possible to output the analog value directly through the mikroBUS™ AN pin (useful if the target MCU has a higher resolution ADC). The board can work with either a 3.3V or a 5V power supply.

Features & Specs

  • Interface: Analog, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE Voltmeter Click
MIKROE Voltmeter Click TOL-18851
$24.95 retail price.

Available Discounts

  • $23.70 | 25+ units
  • $22.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing