This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Mikroe Watchdog Click
DEV-18065

Mikroe Watchdog Click

SKU: DEV-18065

Mikroe Watchdog Click contains a simple countdown timer for a wide variety of applications.

Out of stock
SKU
DEV-18065

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Watchdog Click is a compact add-on board that contains a simple countdown timer for a wide variety of applications. This board features the TPS3430, a standalone watchdog timer with a programmable watchdog window and programmable reset delay from Texas Instruments. The TPS3430 has the watchdog output reset delay set by factory-programmed default delay settings or programmed by an external capacitor. It achieves 2.5% timing accuracy at the typical temperature of 25°C and can be disabled via two SET pins to avoid undesired watchdog timeouts during the development process or Power-On. This Click board™ can be used as a countdown timer in MCU, DSP, FPGA, ASIC, and many more.

Features & Specs

  • On-board modules
  • Texas Instruments TPS3430 standalone watchdog timer with a programmable watchdog window and reset delay
  • User-programmable watchdog window and reset delay, disable feature, accuracy, high-precision, and more
  • GPIO interface
  • mikroBUS compatibility
  • S (28.6mm x 25.4mm) click board size
  • 3.3V or 5V input voltage

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Mikroe Watchdog Click
Mikroe Watchdog Click DEV-18065
$7.95 retail price.

Available Discounts

  • $7.55 | 25+ units
  • $7.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing