Mikroe Waveform 3 Click
DEV-18230
Mikroe Waveform 3 Click
SKU: DEV-18230
Out of stock
SKU
DEV-18230
Mikroe Waveform 3 Click represents a high-performance signal generator and features the Analog Devices AD9837.
Product Overview
Mikroe Waveform 3 Click represents a high-performance signal generator and features the Analog Devices AD9837. The AD9837 is a low-power programmable waveform generator capable of producing sine, triangular, and square wave outputs. This direct digital synthesizer creates arbitrary analog waveforms from a fixed-frequency reference clock. It has software programmable output frequency and phase via a 3-wire SPI serial interface and is compatible with DSP standards.
Features & Specs
- On-board modules
- Analog Devices AD9837 low-power programmable waveform generator capable of producing sine, triangular, and square wave outputs
- Low power consumption
- High precision
- Digitally programmable frequency and phase, sinusoidal, triangular, and square wave outputs, power-down option
- SPI interface
- mikroBUS compatibility
- S (28.6mm x 25.4mm) click board size
- 3.3V input voltage
Customer Reviews

Mikroe Waveform 3 Click
DEV-18230