This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Waveform 4 Click
DEV-20486

MIKROE Waveform 4 Click

SKU: DEV-20486
Out of stock
SKU
DEV-20486

Waveform 4 Click is a compact add-on board that represents a high-performance signal generator.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Waveform 4 Click is a compact add-on board that represents a high-performance signal generator. This board features the AD9106, a quad-channel, 12-bit, 180MSPS waveform generator, integrating on-chip static random access memory (SRAM) and direct digital synthesis (DDS) for complex waveform generation from Analog Devices. The DDS is up to a 180 MHz main clock sinewave generator with a 24-bit tuning word allowing 10.8 Hz/LSB frequency resolution. It has a single frequency output and independent programmable phase shift outputs for each of the four integrated DACs. Besides, the integrated SRAM data can include directly generated stored waveforms, accessed using the serial peripheral interface, amplitude modulation patterns applied to DDS outputs, or DDS frequency tuning words. This Click board™ generates the high-speed, high-dynamic-range, multichannel complex waveforms required in applications such as ultrasound transducer excitation, medical instrumentation, portable instrumentation, signal generators, and arbitrary waveform generators.

Waveform 4 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

Waveform 4 Click as its foundation uses the AD9106, a high-performance, quad digital-to-analog converter (DAC) integrating on-chip pattern memory for complex waveform generation with a direct digital synthesizer (DDS) from Analog Devices. The DDS is a 12-bit output, up to 180 MHz main clock sinewave generator with a 24-bit tuning word allowing 10.8 Hz/LSB frequency resolution. This Click board™, by default, uses an onboard 125 MHz crystal oscillator as a clock source, which is also the maximum output frequency for this board. . The high-speed, high-dynamic-range, multichannel complex waveforms generated by AD9106 are suitable for applications such as ultrasound transducer excitation, medical instrumentation, portable instrumentation, signal generators, and arbitrary waveform generators.

Pattern data can include directly generated SRAM-stored waveforms, DDS outputs amplitude-modulated by SRAM, or DDS frequency tuning words from SRAM providing chirp or frequency shift keying (FSK) modulation. An internal pattern-control state machine allows the user to program the pattern period for all D/A converters, the start delay within the pattern period for the signal output on each D/A converter channel, and the repetition rate of the pattern. The generation of a pattern is configurable via TRG routed to the PWM pin of the mikroBUS™ socket. A falling edge on the TRG pin starts generating a pattern, while the rising edge represents a request for the termination of pattern generation.

The AD9106 has a single frequency output and independent programmable phase shift outputs for each of the four integrated DACs. Besides, gain adjustment factors and offset adjustments are applied to the digital signals on their way into the four DACs. The two DAC outputs of the AD9106 are filtered by an RC network and then amplified via ADA4817-2, an operational amplifier that combines new architecture for FET input operational amplifiers with the eXFCB process from Analog Devices, resulting in an outstanding combination of speed and low noise. The other two outputs, without any amplification, were routed on onboard headers labeled as I2 and I4. In addition to the positive supply voltage requirement, the ADA4817-2 amplifier also has a negative supply voltage, achieved by the ADM8829, a charge-pump voltage inverter used to generate a negative supply from a positive input from Analog Devices.

The output signal from the ADA4817-2 follows two paths. One path is routed to an output connector labeled as OUT1, while the other path is routed to an output connector labeled as OUT3. On these connectors, the AD9106 can generate two types of signal patterns under the control of its programmable pattern generator: periodic pulse train waveforms that repeat indefinitely or periodic pulse train waveforms that repeat a finite number of times.

This Click board™ communicates with MCU through a standard SPI interface to program the internal registers for complete control of the AD9106. Besides, it possesses additional functionality such as a reset function implemented and routed at the RST pin of the mikroBUS™ socket, which resets all registers of the AD9106 to its default state.

This Click board™ can be operated only with a 3.3V logic voltage level. The board must perform appropriate logic voltage level conversion before use with MCUs with different logic levels. However, the Click board™ comes equipped with a library containing functions and an example code that can be used, as a reference, for further development.

Features & Specs

  • Interface: SPI
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V
  • Maximum Current Output: 8mA
  • Master Clock: 180 MHz
  • Resolution: 12 bits
  • Operating Temperature Range: Min. -40°C, Typ. +25°C, Max. +85°C

Customer Reviews

MIKROE Waveform 4 Click
MIKROE Waveform 4 Click DEV-20486

Stock and Customer Discounts

$114.95 retail price.

Available Discounts

  • $109.20 | 25+ units
  • $103.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing