Mikroe WiFi 11 Click
Mikroe WiFi 11 Click has a WiFi and BLUETOOTH module that has dual bands for WiFi communication.
Product Overview
Mikroe WiFi 11 Click has a WiFi and BLUETOOTH module that has dual bands for WiFi communication. The board features the Shenzhen B&T Technologies Co., Ltd. BW16 low-power dual bands Wireless LAN (WLAN) and Bluetooth Low Energy SoC module. The module supports WiFi 5G and Bluetooth Low Energy 5.0, and it has a high-performance MCU on a module named KM4. It also features a low power MCU named KM0, WLAN (802.11 a/b/g/n) MAC, a 1T1R capable WLAN baseband, RF, Bluetooth, and peripherals. An inner antenna and many interfaces are available in this WiFi and Bluetooth module.
Features & Specs
- On-board modules
- Shenzhen B&T Technologies Co. BW16 low-power dual bands Wireless LAN (WLAN) and Bluetooth Low Energy SoC module
- Ultra-low power consumption
- Support low-power Tx/Rx for short-range applications
- Support BLE
- Supported TrustZone-M and Secure boot
- eFuse protection
- SPI, UART, I2C interface
- mikroBUS compatibility
- L (57.15mm x 25.4mm) click board size
- 3.3V input voltage
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $29.40 | 25+ units
- $27.86 | 100+ units