Mikroe XSENS MTi-3 Click
Mikroe XSENS MTi-3 Click can be configured as an Inertial Measurement Unit, Vertical Reference Unit, or an Attitude & Heading Reference System.
Product Overview
Mikroe XSENS MTi-3 Click can be configured as an Inertial Measurement Unit, Vertical Reference Unit, or an Attitude & Heading Reference System. The board features the Xsens MTi-3 module for 3D orientation, rate of turn, accelerations, and magnetic field, depending on the product configuration. Communication protocols like UART, SPI, or I2C allow for customization of the data message in terms of data, frequency, and output format. The output of this board is ideal for control and stabilization of objects and navigation of miniature aerial vehicles, mobile robots or robotics-on-the-move in general, or industrial-grade VR/AR, HMD's and handheld devices.
Features & Specs
- On-board modules
- Based on the Xsens MTi-3 Inertial Measurement Unit (IMU) module, a self-contained Attitude Heading and Reference System (AHRS), Vertical Reference Unit (VRU)
- Full-featured AHRS module
- Uniform interface over product lifetime
- Always best-in-class inertial sensors incorporated
- Low power consumption
- Industry-standard communication protocols supported
- SPI, USB, UART, I2C interface
- mikroBUS compatibility
- L (57.15mm x 25.4mm) click board size
- 3.3V input voltage
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $455.00 | 25+ units
- $431.06 | 100+ units