This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE ZIF to Terminal Block for BLDC
PRT-19514

MIKROE ZIF to Terminal Block for BLDC

SKU: PRT-19514

The adapter consists of one ZIF connector ZIF1004UH with four pins of 1.0mm pitch, and two 2.54mm pitch screw terminals on opposite sides of the board.

Out of stock
SKU
PRT-19514

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

ZIF to Terminal Block for BLDC represents a small-sized adapter board that allows you to connect all BLDC motors without a Hall sensor and a flexprint port to target Brushless Click board™. The adapter consists of one ZIF connector ZIF1004UH with four pins of 1.0mm pitch, and two 2.54mm pitch screw terminals on opposite sides of the board. Connect the screw terminals to target Brushless Click board with appropriate COM, U, V, and W pinout, and then connect 4-pole flexprint connector with all flexprint port sensorless BLDC motors.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE ZIF to Terminal Block for BLDC
MIKROE ZIF to Terminal Block for BLDC PRT-19514
$5.95 retail price.

Available Discounts

  • $5.65 | 25+ units
  • $5.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing