This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Mini FOC ESC Based on VESC®6
ROB-18715

Mini FOC ESC Based on VESC®6

SKU: ROB-18715
In stock
SKU
ROB-18715

The Mini FOC ESC Based on VESC®6 is a field-oriented control, electronic speed controller board using the Variable Electronic Speed Controller format.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The Mini FOC ESC Based on VESC®6 is a field-oriented control (FOC), electronic speed controller (ESC) board developed by Holybro using the Variable Electronic Speed Controller (VESC) format. No matter what your project is or what scale it has - as long as it incorporates electric motors or actuators, you can use this board to control and regulate the power. You will be able to set parameters that ensure that the motor operates safely. Being able to set the maximum power that your motor can use will help with accuracy and prevent burnout.

Includes:

  • 1x Mini FOC ESC
  • 1x Electrolytic Capacitor: 220uF 63v
  • 1x DIP Rectifier Diode
  • 1x 2.54mm DuPont Wire
  • 1x Clear Heat Shrink Tube
  • 1x 16AWG 100mm Red wire
  • 1x 16AWG 100mm Black wire

Hookup Accessories

Features & Specs

  • Continuous Current: 20A
  • Burst Current: 40A
  • Input Voltage: 48V(8S)
  • Hardware based upon the VESC® 6.0
  • Firmware updatable
  • VESC_TOOL Compatible Software
  • Compatible with Sensored / Sensorless Motor
  • Size: 18mm*65mm
  • Net Weight: 10g/pcs

Customer Reviews

Mini FOC ESC Based on VESC®6
Mini FOC ESC Based on VESC®6 ROB-18715

Stock and Customer Discounts

$134.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing