Mini Hot Plate Preheater - MHP30
TOL-26587

Mini Hot Plate Preheater - MHP30

SKU: TOL-26587
$109.95
In stock
SKU
TOL-26587
Backorder
Stock/Discounts

A small 30mm x 30mm soldering hot plate.

Helpful Documentation

Product Overview

With a 30mm x 30mm working surface this mini hot plate is a great addition to your soldering workstation. With a built-in OLED display to easily navigate and choose settings and has a built-in true color LED that changes color with the rise and fall of the temperature, letting you know if it is warm or cold at a glance. It has a temperature range of 100°C~350°C (Max).

Includes:

  • 1x MHP30 Controller
  • 1x Hot Plate(BS30)
  • 1x Type-C-C Cable
  • 1x Safety Instructions

Hookup Accessories

Features & Specs

  • Power: 60W (Max)
  • Power Input: PD Input
  • Temperature Stability: ±3%
  • Resistance to Ground: <2Ω
  • Temperature Range: 100°C~350°C(Max)
  • Heating Area: 30mm x 30mm
  • Power Interface: USB Type-C Port
  • Data Transfer Interface: USB Type-C Port

Documentation

Customer Reviews

Mini Hot Plate Preheater - MHP30
Mini Hot Plate Preheater - MHP30
$109.95
TOL-26587

Stock and Customer Discounts

$109.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing