Mini Microswitch - SPDT (Offset Lever, 2-Pack)
COM-13014

Mini Microswitch - SPDT (Offset Lever, 2-Pack)

SKU: COM-13014

This is a 3-terminal microswitch two pack, each equipped with a 20mm offset lever actuator.

$5.25
In stock
SKU
COM-13014
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a 3-terminal microswitch two pack, each equipped with a 20mm offset lever actuator. These switches have a great 'clicky' sound to them with a nice tactile feel and are perfect when used for a slider, 3D printer, or robot project. Each microswitch is rated for 6A at 250VAC.

Features & Specs

  • Weight: 2.0g each
  • Max Voltage: 250 VAC
  • Switch Style: Limit Switch
  • Max Current: 6A
  • Connector Style: 3.2mm Width Spade Terminals
  • Continuous Current: 2A
  • Switching Life: 200,000 cycles
  • Environmental Temperature: -25°C ~ 85°C
  • Contact Resistance: ≤0.02Ω
  • Insulation Resistance: ≥100MΩ

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Mini Microswitch - SPDT (Offset Lever, 2-Pack)
Mini Microswitch - SPDT (Offset Lever, 2-Pack)
$5.25
COM-13014
$5.25 retail price.

Available Discounts

  • $4.99 | 25+ units
  • $4.73 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing