Mini Microswitch - SPDT (Roller Lever)
COM-18161

Mini Microswitch - SPDT (Roller Lever)

SKU: COM-18161

Although small in size, this roller microswitch is rated for controlling electrical loads ranging from logic level to power duty switching.

$1.75
In stock
SKU
COM-18161
In stock
Stock/Discounts

Product Overview

Although small in size, KW4-Z5F roller microswitches are rated for controlling electrical loads ranging from logic level (computer based circuits) to power duty switching (up to 16.1 A and 250 Vac). The package size of the subminiature switch is ideal for applications where space on the equipment is at a premium. The overall length of KW4-Z5F roller microswitch are less than 20 mm [0.78 in].

Features & Specs

  • Housing: Nylon 66
  • Terminal: Brass with silver plating
  • Contact Configuration: SPDT
  • Rating: 5A 250VAC / 10A 125VAC
  • Contact Resistance: ≤30mΩ
  • Insulation Resistance: ≥100mΩ (500VDC)
  • Dielectric Strength: 1500VAC 1 minute
  • Lever: Roller lever
  • Switch Operation: OFF - momentary ON
  • Operating Temperature: -25℃~+85℃
  • Ambient Temperature Used:〈85% RH
  • Electrical Life: ≥ 10,000 Cycles
  • Mechanical Life: ≥ 100,000 Cycles
  • Compliance - EU "CE" certified

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Mini Microswitch - SPDT (Roller Lever)
Mini Microswitch - SPDT (Roller Lever)
$1.75
COM-18161
$1.75 retail price.

Available Discounts

  • $1.66 | 25+ units
  • $1.58 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing