Mini Photocell
SEN-09088

Mini Photocell

SKU: SEN-09088
$1.75
In stock
SKU
SEN-09088
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a very small light sensor. A photocell changes (also called a photodetector, photo resistor, CdS or photoconductive cell) resistance depending on the amount of light it is exposed to. These little sensors make great ambient light triggers (when light in the room turns on, do something).

Features:

  • Light resistance : ~1k Ohm
  • Dark resistance : ~10k Ohm
  • Max voltage : 150V
  • Max power: 100mW

Dimensions:

  • 2 x 4 x 5mm
  • 4mm between pins
  • 31mm lead length

Documents:

Features & Specs

  • Light resistance : ~1k Ohm
  • Dark resistance : ~10k Ohm
  • Max voltage : 150V
  • Max power: 100mW* 2 x 4 x 5mm
  • 4mm between pins
  • 31mm lead length

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Mini Photocell
Mini Photocell
$1.75
SEN-09088
$1.75 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing